1-Gang Metal Wallplate, Standard, Duplex, White Textured
Image of WTW-D 1-Gang Metal Wallplate, Standard, Duplex, White Textured

1-Gang Metal Wallplate, Standard, Duplex, White Textured

Brand: TayMac

Catalog ID: WTW-D

1-Gang Metal Wallplate, Standard, Duplex, White Textured

General

Catalog Number

WTW-D

Color

White

Finish Type

Textured

Material

Metal

Number of Gang(s)

1-Gang

Size

Standard

Style

Duplex

UPC

092326117234

Dimensions

Dimensions

0.17 in x 2.76 in x 4.51 in

Height

4.51 in

Length

0.17 in

Package Height

4.69 in

Package Length

5.31 in

Package Weight

2.513 lb

Package Width

3.03 in

Size

Standard

Weight

0.11 lb

Width

2.76 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

7000