
Brand: Raco
Catalog ID: 7820RAC
Catalog Number
7820RAC
Color
Gray
EU RoHS Indicator
Yes
Number of Gang(s)
1-Gang
Type
Box
UPC
050169978207
Wiring System
Nonmetallic Sheathed Cable
Actual Depth
3.188 in
Cubic Capacity
20.3 cu.in
Depth
3.1875 in
Height
3.844 in
Weight
0.244 lb
Width
2.25 in
Certified Listed
UL Listed
EU RoHS Indicator
Yes
Number of Gang(s)
1-Gang
Carton Quantity
100
Pallet Quantity
1600