
Brand: Bell
Catalog ID: 5186-0
Catalog Number
5186-0
Color
Gray
Construction
Metallic
Cover Type
Lampholder/Cluster
EU RoHS Indicator
Contact Manufacturer
Material
Die Cast Aluminum
Number of Gang(s)
1-Gang
Number Of Outlets
1
Type
Cover
UPC
050169518601
Actual Depth
1.063 in
Cubic Capacity
15.2841796875 cu.in
Depth
1.125 in
Height
4.625 in
Package Height
4.594 in
Package Length
1.063 in
Package Weight
0.15 lb
Package Width
2.844 in
Width
2.9375 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514A
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
1
Carton Quantity
20
Packaging Type
Shrinkwrap
Pallet Quantity
3600
Standard Package
20