1 in. 45 Degree Liquidtight Connector, Insulated with Ground Lug
Image of 3564-3 1 in. 45 Degree Liquidtight Connector, Insulated with Ground Lug
Image of 3564-3 1 in. 45 Degree Liquidtight Connector, Insulated with Ground Lug

1 in. 45 Degree Liquidtight Connector, Insulated with Ground Lug

Brand: Raco

Catalog ID: 3564-3

1 in. 45 Degree Liquidtight Connector, Insulated with Ground Lug

Use RACO® grounding liquidtight 45° connectors when installation requires a copper or aluminum external bonding jumper on flexible metallic liquidtight conduit. Suitable for use in Class I, Div 2; Class II, Div 1 & 2; and Class III, Div 1 &2. For use in either indoor our outdoor applications.

  • Malleable iron construction of the body and steel nut
  • All metallic components are zinc electroplated for added corrosion protection
  • Malleable iron castings mate with other components perfectly without strain or distortion
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • UL Listed, CSA
  • Available in trade sizes 3/8 in. through 2 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3564-3

Conduit Type

Liquidtight

Connector Type

Grounding

Environmental Conditions

Wet Location

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel/Malleable Iron

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169356432

Dimensions

Dimensions

3 in x 1.703 in x 2.57 in

Height

2.57 in

Length

3 in

Trade Size

1 in

Weight

0.551 lb

Width

1.703 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Industry Standard(s)

UL 514B

Configuration

Connector Type

Grounding

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2880