Image of 2754 1 in. 90 Degree EMT Handy Ell Coupling
*Representative image
Image of 2754 1 in. 90 Degree EMT Handy Ell Coupling

1 in. 90 Degree EMT Handy Ell Coupling

Brand: Raco

Catalog ID: 2754

1 in. 90 Degree EMT Handy Ell Coupling

Used in dry locations, couple two ends of EMT conduit with RACO® handy ells. Ells are handy in applications where bending conduit is NOT practical.

  • Rugged metallic construction ensures mechanical protection
  • 90° Ell
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in. through 1 in.
  • Cover included
Conduit

General

Catalog Number

2754

Conduit Type

EMT

Fitting Type

Couplings

Material

Die Cast Zinc

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169027547

Dimensions

Dimensions

4.43 in x 1.56 in x 2.09 in

Height

2.09 in

Length

4.43 in

Trade Size

1 in

Weight

0.68 lb

Width

1.56 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3000