1 in Beam Clamp, 21/32 in Inside Opening, Steel
Image of 2500 1 in Beam Clamp, 21/32 in Inside Opening, Steel
Image of 2500 1 in Beam Clamp, 21/32 in Inside Opening, Steel

1 in Beam Clamp, 21/32 in Inside Opening, Steel

Brand: Raco

Catalog ID: 2500

1 in Beam Clamp, 21/32 in Inside Opening, Steel.

  • Rugged steel/malleable iron construction will last the lifetime of the installation
  • Zinc electroplated for corrosion resistance
  • Additional sizes available

General

Application

For use with hangers, bridle rings, and drop rods to support conduit from I-beams

Catalog Number

2500

Material

Steel

Max Load Lbs.

50 lb

UPC

050169025000

Dimensions

Dimensions

1.719 in x 0.875 in x 1.406 in

Height

1.406 in

Length

1.719 in

Trade Size

1 in

Weight

0.114 lb

Width

0.875 in

Certifications And Compliance

Certified Listed

cULus Listed

Force Related

Max Load Lbs.

50 lb

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

12000