Image of 2354RC 1 in. Conduit Clamp, Right Angle

1 in. Conduit Clamp, Right Angle

Brand: Raco

Catalog ID: 2354RC

1 in. Conduit Clamp, Right Angle

General

Catalog Number

2354RC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Clamps

Material

Malleable Iron

UPC

050169986226

Dimensions

Dimensions

3.33 in x 2.55 in x 2.23 in

Height

2.23 in

Length

3.33 in

Trade Size

1 in

Weight

0.438 lb

Width

2.55 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

4000