1 in. EMT Compression Connector, Uninsulated
Image of 2804 1 in. EMT Compression Connector, Uninsulated
*Representative image
Image of 2804 1 in. EMT Compression Connector, Uninsulated

1 in. EMT Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2804

1 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Noninsulated
  • Oversized hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2804

Conduit Type

EMT

Connector Type

Compression

Fitting Type

Connectors

Insulation Type

Uninsulated

Item Type

4D

Material

Die Cast Zinc

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169028049

Dimensions

Dimensions

1.516 in x 1.406 in x 1.406 in

Height

1.406 in

Length

1.516 in

Package Height

4.45 in

Package Length

10.63 in

Package Weight

10.9 lb

Package Width

5.9 in

Trade Size

1 in

Weight

0.218 lb

Width

1.406 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Configuration

Connector Type

Compression

Logistics

Carton Quantity

200

Pallet Quantity

6000