

Brand: Raco
Catalog ID: 2004
To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

Catalog Number
2004
Conduit Type
EMT
Connector Type
Set-Screw
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Steel
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169020043
Dimensions
1.69 in x 1.68 in x 1.68 in
Height
1.68 in
Length
1.69 in
Package Height
4.313 in
Package Length
10 in
Package Weight
4.96 lb
Package Width
5.25 in
Trade Size
1 in
Weight
0.198 lb
Width
1.68 in
Certified Listed
cULus Listed
Industry Standard(s)
UL 514B
Connector Type
Set-Screw
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
4800