Image of 2024 1 in. EMT Set-Screw Coupling
*Representative image
Image of 2024 1 in. EMT Set-Screw Coupling

1 in. EMT Set-Screw Coupling

Brand: Raco

Catalog ID: 2024

1 in. EMT Set-Screw Coupling

To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2024

Conduit Type

EMT

Connector Type

Set-Screw

Fitting Type

Couplings

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169020241

Dimensions

Dimensions

2.205 in x 1.327 in x 1.843 in

Height

1.843 in

Length

2.205 in

Package Height

4.194 in

Package Length

10.514 in

Package Weight

4.769 lb

Package Width

5.25 in

Trade Size

1 in

Weight

0.18 lb

Width

1.327 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

4800