Image of 2624 1 in. EMT Set-Screw Coupling
*Representative image
Image of 2624 1 in. EMT Set-Screw Coupling

1 in. EMT Set-Screw Coupling

Brand: Raco

Catalog ID: 2624

1 in. EMT Set-Screw Coupling

Used in dry locations, couple two ends of conduit with RACO® set-screw couplings. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2624

Conduit Type

EMT

Connector Type

Set-Screw

Fitting Type

Couplings

Material

Die Cast Zinc

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169026243

Dimensions

Dimensions

2 in x 1.42 in x 1.53 in

Height

1.53 in

Length

2 in

Package Height

5.47 in

Package Length

8.82 in

Package Weight

7.6 lb

Package Width

7.28 in

Trade Size

1 in

Weight

0.152 lb

Width

1.42 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

200

Pallet Quantity

8000