Image of 3514RAC 1 in. Liquidtight Straight Connector, Insulated
*Representative image
Image of 3514RAC 1 in. Liquidtight Straight Connector, Insulated
play
RACO: Liquidtight Connectors vs. popular competitor

1 in. Liquidtight Straight Connector, Insulated

Brand: Raco

Catalog ID: 3514RAC

1 in. Liquidtight Straight Connector, Insulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3514RAC

Conduit Type

Flexible Metal Conduit

Environmental Conditions

Wet Location

EU RoHS Indicator

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169035146

Dimensions

Dimensions

1.938 in x 1.938 in x 2.188 in

Height

2.188 in

Length

1.938 in

Trade Size

1 in

Weight

0.372 lb

Width

1.938 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

5670