1 in. Liquidtight Straight Connector, Uninsulated
Image of 3404DC 1 in. Liquidtight Straight Connector, Uninsulated
*Representative image
Image of 3404DC 1 in. Liquidtight Straight Connector, Uninsulated
play
RACO: Liquidtight Connectors vs. popular competitor

1 in. Liquidtight Straight Connector, Uninsulated

Brand: Raco

Catalog ID: 3404DC

1 in. Liquidtight Straight Connector, Uninsulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight straight connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

LT COND

General

Catalog Number

3404DC

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169980071

Dimensions

Dimensions

1.866 in x 1.835 in x 1.945 in

Height

1.945 in

Length

1.866 in

Trade Size

1 in

Weight

0.308 lb

Width

1.835 in

Certifications And Compliance

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

7200