Image of 2234 1 in. Rigid/IMC 2-Hole Strap

1 in. Rigid/IMC 2-Hole Strap

Brand: Raco

Catalog ID: 2234

1 in. Rigid/IMC 2-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 2-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

Conduit

General

Catalog Number

2234

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169022344

Dimensions

Dimensions

3.283 in x 0.76 in x 1.368 in

Height

1.368 in

Length

3.283 in

Trade Size

1 in

Weight

0.031 lb

Width

0.76 in

Certifications And Compliance

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

14000