Image of 1134 1 in. Rigid/IMC Bushing, Insulated
*Representative image
Image of 1134 1 in. Rigid/IMC Bushing, Insulated

1 in. Rigid/IMC Bushing, Insulated

Brand: Raco

Catalog ID: 1134

1 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at the entrance of raceway. May also be used on the threaded box end of a conduit connector to smooth the wire entrance.

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insuliner rated for 150° C
  • Available in die-cast zinc (Add DC to end of catalog number when ordering)
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1134

Conduit Type

Rigid/IMC

Fitting Type

Bushings

Insulation Type

Insulated

Material

Malleable Iron

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169011348

Dimensions

Dimensions

0.656 in x 1.75 in x 1.75 in

Height

1.75 in

Length

0.656 in

Trade Size

1 in

Weight

0.067 lb

Width

1.75 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

15750