Image of 1104 1 in. Rigid/IMC Bushing
*Representative image
Image of 1104 1 in. Rigid/IMC Bushing

1 in. Rigid/IMC Bushing

Brand: Raco

Catalog ID: 1104

1 in. Rigid/IMC Bushing

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at the entrance of raceway. May also be used on the threaded box end of a conduit connector to smooth the wire entrance.

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1104

Conduit Type

Rigid/IMC

Fitting Type

Bushings

Insulation Type

Uninsulated

Material

Malleable Iron

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169011041

Dimensions

Dimensions

0.563 in x 1.75 in x 1.75 in

Height

1.75 in

Length

0.563 in

Trade Size

1 in

Weight

0.103 lb

Width

1.75 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

50

Pallet Quantity

12600