

Brand: Raco
Catalog ID: 2404

Catalog Number
2404
Conduit Type
Service Entrance
Connector Type
Clamp-Type
Fitting Type
Clamps
Material
Aluminum
Product Family
Service Entrance
Product Type
Commercial Fittings
UPC
050169024041
Dimensions
2.125 in x 2.72 in x 3.063 in
Height
3.063 in
Insulating Hole Diameter
Length
2.125 in
Trade Size
1 in
Weight
0.376 lb
Width
2.72 in
Certified Listed
Industry Standard(s)
UL 514B
Nema Rating
NEMA 3R
Connector Type
Clamp-Type
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
1470