Image of 1204 1 in. Rigid/IMC Sealing Locknut
*Representative image
Image of 1204 1 in. Rigid/IMC Sealing Locknut

1 in. Rigid/IMC Sealing Locknut

Brand: Raco

Catalog ID: 1204

1 in. Rigid/IMC Sealing Locknut

Seal against water and oil with the RACO® sealing locknuts. A fused-in-place gasket guarantees a liquidtight seal. Locking tangs ensure tight connection to the box or enclosure. Locknuts can secure either sheet metal or cast enclosures.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Economical alternative to a threaded enclosure connector
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

1204

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

Fitting Type

Locknuts

Material

Steel

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169012048

Dimensions

Dimensions

0.25 in x 1.719 in x 1.719 in

Height

1.719 in

Length

0.25 in

Trade Size

1 in

Weight

0.042 lb

Width

1.719 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

50

Pallet Quantity

43200