1 in. to 1/2 in. Rigid/IMC Reducing Bushing
Image of 1143 1 in. to 1/2 in. Rigid/IMC Reducing Bushing

1 in. to 1/2 in. Rigid/IMC Reducing Bushing

Brand: Raco

Catalog ID: 1143

1 in. to 1/2 in. Rigid/IMC Reducing Bushing

Conduit

General

Application

Rigid

Catalog Number

1143

Compatibility

GRC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Item Type

4D

Material

Steel

Paintable/Stainable

No

UPC

050169011430

Dimensions

Dimensions

0.625 in x 1.281 in x 1.281 in

Height

1.281 in

Length

0.625 in

Trade Size

1 in to 1/2 in

Weight

0.121 lb

Width

1.281 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Operational

Compatibility

GRC

Logistics

Carton Quantity

50

Pallet Quantity

12000