

Brand: Hubbell Premise Wiring
Catalog ID: 110BLK100FTK5
With Legs
Catalog Number
110BLK100FTK5
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
SPEEDGAIN 110 Connecting Block System
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
6
Number Of Rows And Columns
4
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
Series
Cat 5E
Specifications
Material - Rugged high impact, flame-retardant polycarbonate
UPC
662620804002
Length
10.3 in
Weight
1.539 lb
Width
8.2 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
100-Pair W/5-Pair Connecting Blocks
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
UL Listed
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Number of Clips Per Row
6
Number Of Rows And Columns
4
Carton Quantity
10
Pallet Quantity
352