Image of 1224RRSCRW20 #12-24 Phillips Screw Pack, 20 Pieces
Image of 1224RRSCRW20 #12-24 Phillips Screw Pack, 20 Pieces

#12-24 Phillips Screw Pack, 20 Pieces

Brand: Hubbell Premise Wiring

Catalog ID: 1224RRSCRW20

Cabinet Components, Mounting Hardware, #12-24 Phillip Screws, 20-Pack

Mounting Hardware Racks and Wall Mount Cabinets #12-24

Phillips Head

General

Application

Data Centers

Catalog Number

1224RRSCRW20

Color

Metallic

Construction

Fabricated

Item Type

#12-24 Screw Pack, 20 Pieces

Material

Steel

UPC

662620800240

Dimensions

Display Size

#12-24

Weight

0.15 lb

Logistics

Carton Quantity

25

Pallet Quantity

10800