1/2 in. 90 Degree EMT Handy Ell Coupling
Image of 2752 1/2 in. 90 Degree EMT Handy Ell Coupling

1/2 in. 90 Degree EMT Handy Ell Coupling

Brand: Raco

Catalog ID: 2752

1/2 in. 90 Degree EMT Handy Ell Coupling

Used in dry locations, couple two ends of EMT conduit with RACO® handy ells. Ells are handy in applications where bending conduit is NOT practical.

Conduit

General

Catalog Number

2752

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169027523

Dimensions

Dimensions

2.75 in x 1 in x 1.625 in

Height

1.625 in

Length

2.75 in

Package Height

3.54 in

Package Length

5.11 in

Package Weight

2.1 lb

Package Width

3.54 in

Trade Size

1/2 in

Weight

0.21 lb

Width

1 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

4000