
Brand: Raco
Catalog ID: 3422DC
Positviely bond conduit to a box or enclosure with RACO® liquidtight 90° connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

Catalog Number
3422DC
Conduit Type
Liquidtight
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169980125
Dimensions
2.545 in x 1.29 in x 2.267 in
Height
2.267 in
Length
2.545 in
Package Height
3.625 in
Package Length
7.564 in
Package Weight
5.125 lb
Package Width
5.188 in
Trade Size
1/2 in
Weight
0.191 lb
Width
1.29 in
Certified Listed
cULus Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
10000