

Brand: Raco
Catalog ID: 2352RC
Catalog Number
2352RC
Conduit Type
Rigid/IMC
Fitting Type
Clamps
Material
Malleable Iron
Product Family
Conduit Support Products
Product Type
Commercial Fittings
UPC
050169986202
Dimensions
2.77 in x 2.06 in x 2.02 in
Height
2.02 in
Length
2.77 in
Trade Size
1/2 in
Weight
0.349 lb
Width
2.06 in
Certified Listed
cULus Listed
Carton Quantity
50
Pallet Quantity
4000