
Brand: Raco
Catalog ID: 2092
Mount EMT conduit with RACO® 2-hole straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

Catalog Number
2092
Conduit Type
EMT
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Straps
Material
Steel
UPC
050169020920
Dimensions
2.293 in x 0.57 in x 0.74 in
Height
0.74 in
Length
2.293 in
Trade Size
1/2 in
Weight
0.013 lb
Width
0.57 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
33600