

Brand: Raco
Catalog ID: 2802
Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

Catalog Number
2802
Conduit Type
EMT
Connector Type
Compression
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169028025
Dimensions
1.344 in x 0.906 in x 0.906 in
Height
0.906 in
Length
1.344 in
Package Height
6.1 in
Package Length
5.11 in
Package Weight
4.4 lb
Package Width
3.54 in
Trade Size
1/2 in
Weight
0.083 lb
Width
0.906 in
Certified Listed
Connector Type
Compression
Carton Quantity
500
Pallet Quantity
24000