

Brand: Raco
Catalog ID: 2902
Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

Catalog Number
2902
Conduit Type
EMT
Connector Type
Compression
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Steel
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169029022
Dimensions
1.004 in x 1.004 in x 0.374 in
Height
0.374 in
Length
1.004 in
Package Height
3.846 in
Package Length
8.124 in
Package Weight
5.538 lb
Package Width
4.974 in
Trade Size
1/2 in
Weight
0.111 lb
Width
1.004 in
Certified Listed
cULus Listed
Industry Standard(s)
UL 514B
Connector Type
Compression
Carton Quantity
500
Pallet Quantity
16000