Image of 2922 1/2 in. EMT Compression Coupling
*Representative image
Image of 2922 1/2 in. EMT Compression Coupling

1/2 in. EMT Compression Coupling

Brand: Raco

Catalog ID: 2922

1/2 in. EMT Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2922

Conduit Type

EMT

Connector Type

Compression

Fitting Type

Couplings

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169029220

Dimensions

Dimensions

1.929 in x 1.004 in x 1.004 in

Height

1.004 in

Length

1.929 in

Package Height

4.201 in

Package Length

8.242 in

Package Weight

6.317 lb

Package Width

5.014 in

Trade Size

1/2 in

Weight

0.126 lb

Width

1.004 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

500

Pallet Quantity

16000