
Brand: Raco
Catalog ID: 2192

Catalog Number
2192
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Item Type
4D
Material
Die Cast Zinc
UPC
050169021927
Dimensions
1.5 in x 1.35 in x 1.35 in
Height
1.35 in
Length
1.5 in
Package Height
4.84 in
Package Length
5.11 in
Package Weight
2.35 lb
Package Width
3.54 in
Trade Size
1/2 in
Weight
0.094 lb
Width
1.35 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Connector Type
Squeeze
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
10000