1/2 in. Hubs Form 1 Strain Relief Connector, .312 - .375"
Image of 4801-4 1/2 in. Hubs Form 1 Strain Relief Connector, .312 - .375"
*Representative image
Image of 4801-4 1/2 in. Hubs Form 1 Strain Relief Connector, .312 - .375"

1/2 in. Hubs Form 1 Strain Relief Connector, .312 - .375"

Brand: Raco

Catalog ID: 4801-4

1/2 in. Hubs Form 1 Liquidtight Strain Relief Connector, Cable Range .312 - .375

  • Aluminum construction provides a corrosion resistant installation
  • Innovative GOTHCA® ring incorporates a split hinge design to prevent friction and to provide strain relief
  • Neoprene grommet
  • Knurled compression nut allows the fittings to be hand tightened to UL requirements
  • GOTCHA® color-coded ring provides fast identification of cord size
  • Additional colors and sizes available
LT CORD

General

Catalog Number

4801-4

Color Code

White

Conduit Type

Liquidtight

Connector Type

Strain-Relief

Environmental Conditions

Wet Location

Fitting Type

Connectors

Material

Aluminum

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169480144

Dimensions

Dimensions

0.88 in x 1.36 in x 1.36 in

Form Size

1 in

Height

1.36 in

Length

0.88 in

Trade Size

1/2 in

Weight

0.059 lb

Width

1.36 in

Conductor Related

Cable Range

.312 - .375 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Configuration

Connector Type

Strain-Relief

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000