

Brand: Raco
Catalog ID: 4802-5

Catalog Number
4802-5
Color
Brown
Color Code
Brown
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
Fitting Type
Connectors
Material
Aluminum
Product Family
Liquidtight
Product Type
Commercial Fittings
UPC
050169480250
Dimensions
1.65 in x 1.13 in x 1.13 in
Form Size
2 in
Height
1.13 in
Length
1.65 in
Trade Size
1/2 in
Weight
0.087 lb
Width
1.13 in
Cable Range
0.500 - 0.625 in
Certified Listed
Environmental Conditions
Wet Location
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Connector Type
Strain-Relief
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7600