1/2 in. Liquidtight Straight Connector, Insulated
Image of 3512RAC 1/2 in. Liquidtight Straight Connector, Insulated

1/2 in. Liquidtight Straight Connector, Insulated

Brand: Raco

Catalog ID: 3512RAC

1/2 in. Liquidtight Straight Connector, Insulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3512RAC

Conduit Type

Flexible Metal Conduit

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

UPC

050169035122

Dimensions

Dimensions

1.313 in x 1.313 in x 1.813 in

Height

1.813 in

Length

1.313 in

Package Height

3.688 in

Package Length

8.625 in

Package Weight

8.6 lb

Package Width

6.125 in

Trade Size

1/2 in

Weight

0.172 lb

Width

1.313 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

200

Pallet Quantity

12000