1/2 in. Liquidtight Straight Connector, Insulated
Image of 3512-8 1/2 in. Liquidtight Straight Connector, Insulated
*Representative image
Image of 3512-8 1/2 in. Liquidtight Straight Connector, Insulated
play
RACO: Liquidtight Connectors vs. popular competitor

1/2 in. Liquidtight Straight Connector, Insulated

Brand: Raco

Catalog ID: 3512-8

1/2 in. Liquidtight Straight Connector, Insulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3512-8

Conduit Type

Flexible Metal Conduit

Environmental Conditions

Wet Location

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169351284

Dimensions

Dimensions

1.469 in x 1.188 in x 1.188 in

Height

1.188 in

Length

1.469 in

Trade Size

1/2 in

Weight

0.172 lb

Width

1.188 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

15

Minimum Pack Quantity

15

Pallet Quantity

8190