1/2 in. Liquidtight Straight Connector, Uninsulated
Image of 3402DC 1/2 in. Liquidtight Straight Connector, Uninsulated
*Representative image
Image of 3402DC 1/2 in. Liquidtight Straight Connector, Uninsulated
play
RACO: Liquidtight Connectors vs. popular competitor

1/2 in. Liquidtight Straight Connector, Uninsulated

Brand: Raco

Catalog ID: 3402DC

1/2 in. Liquidtight Straight Connector, Uninsulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight straight connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

  • Diecast zinc construction
  • Noninsulated
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • cULus
  • Available in trade sizes 3/8 in. through 2 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3402DC

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169980057

Dimensions

Dimensions

1.407 in x 1.29 in x 1.383 in

Height

1.383 in

Length

1.407 in

Package Height

3.625 in

Package Length

7.564 in

Package Weight

7.101 lb

Package Width

5.188 in

Trade Size

1/2 in

Weight

0.135 lb

Width

1.29 in

Certifications And Compliance

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

Logistics

Carton Quantity

200

Pallet Quantity

20000