Image of 3402 1/2 in. Liquidtight Straight Connector, Uninsulated
*Representative image
Image of 3402 1/2 in. Liquidtight Straight Connector, Uninsulated
play
RACO: Liquidtight Connectors vs. popular competitor

1/2 in. Liquidtight Straight Connector, Uninsulated

Brand: Raco

Catalog ID: 3402

1/2 in. Liquidtight Straight Connector, Uninsulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3402

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel/Malleable Iron

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169034026

Dimensions

Dimensions

1.313 in x 1.313 in x 1.813 in

Height

1.813 in

Length

1.313 in

Package Height

3.7 in

Package Length

8.5 in

Package Weight

8.55 lb

Package Width

6.1 in

Trade Size

1/2 in

Weight

0.171 lb

Width

1.313 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

200

Pallet Quantity

12000