

Brand: Raco
Catalog ID: 1332
Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B). Push-on style.

Catalog Number
1332
Conduit Type
Rigid/IMC
Connector Type
Push-On
Environmental Conditions
Wet Location
Fitting Type
Straps/Clampbacks
Material
Steel
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169013328
Dimensions
1.905 in x 0.631 in x 0.861 in
Height
0.861 in
Length
1.905 in
Package Height
3.75 in
Package Length
6.125 in
Package Weight
3.334 lb
Package Width
3.75 in
Trade Size
1/2 in
Weight
0.029 lb
Width
0.631 in
Environmental Conditions
Wet Location
Connector Type
Push-On
Carton Quantity
500
Minimum Pack Quantity
100
Pallet Quantity
50000