
Brand: Raco
Catalog ID: 1302
Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

Catalog Number
1302
Conduit Type
Rigid/IMC
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Straps/Clampbacks
Material
Malleable Iron
UPC
050169013021
Dimensions
2.016 in x 0.625 in x 0.969 in
Height
0.969 in
Length
2.016 in
Trade Size
1/2 in
Weight
0.063 lb
Width
0.625 in
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
32000