

Brand: Raco
Catalog ID: 2232
Mount rigid/IMC conduit in wet or dry locations with RACO® 2-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

Catalog Number
2232
Conduit Type
Rigid/IMC
Environmental Conditions
Wet Location
Fitting Type
Straps
Material
Steel
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169022320
Dimensions
2.49 in x 0.507 in x 0.893 in
Height
0.893 in
Length
2.49 in
Trade Size
1/2 in
Weight
0.014 lb
Width
0.507 in
Certified Listed
cULus Listed
Environmental Conditions
Wet Location
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
33600