

Brand: Raco
Catalog ID: 1552

Catalog Number
1552
Conduit Type
Rigid/IMC
Connector Type
Squeeze
Fitting Type
Couplings
Material
Malleable Iron
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169015520
Dimensions
1.5 in x 1.672 in x 1.672 in
Height
1.672 in
Length
1.5 in
Package Height
2.5 in
Package Length
9 in
Package Weight
4.625 lb
Package Width
4.875 in
Trade Size
1/2 in
Weight
0.185 lb
Width
1.672 in
Certified Listed
UL Listed
Connector Type
Squeeze
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
15000