

Brand: Burndy
Catalog ID: Y35BH
Easy tool removal from line conductor after compression taps are installed with the open C shaped head, Easily lifted into working position using the lifting eye, Long life expectancy is provided with heavy duty reinforced back
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR, HYGROUND® Compression Grounding, Ground Rod
Catalog Number
Y35BH
Crimp Force Capacity
12 ton
Die Type
U Die
Product Type
12-Ton
Tool Type
Remote Hydraulic Crimper
Trade Name
HYPRESS™
UPC
781810408452
UPC 14 Digit GTIN
00781810408452
Dimension - Length Overall inch
9.75 in
Dimensions
2.62 in x 4.75 in x 9.25 in
Height
9.25 in
Jaw Width
0.95 in
Length
2.62 in
Weight
8 lb
Width
4.75 in
Crimping Ranges
Copper #8 str. - 500 kcmil code cable (Grounding Terminals, Grounding Splices); Copper #8 str. - 500 kcmil and up to 3/4” ground rod (Grounding Taps); Copper #8 str. - 750 kcmil code cable, N30 - N500 Navy cable, flexible, and extra flex (Terminals (Bare), Terminals (Insulated), Splices to 400 kcmil only; Aluminum #8 str. - 750 kcmil code cable (Terminals, Splices to 350 kcmil only)
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
12 ton
Package Contents
Tool, Metal Case