
Brand: Burndy
Catalog ID: 15
Application
For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection
Catalog Number
15
EU RoHS Indicator
Yes
Trade Name
BURNDYWeld®
UPC
781810402283
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - ETL
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Carton Quantity
560
Pallet Quantity
20124