Image not found

17624

Brand: Killark

Catalog ID: 17624

Mounting Pan, 6061 Aluminum. For use with EXB-2436 Bolted Enclosure.

General

Application

For use with EXB and EXBLT Series enclosures.

Catalog Number

17624

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EXB Series

Type

Mounting Pan

UPC

783936980584

Dimensions

Dimensions

23 in x 35 in x 0.19 in

Gross Weight with Packaging

15

Height

0.19 in

Length

23 in

Width

35 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer