

Brand: Killark
Catalog ID: 1FR
Stamped metallic covers without electrostatically applied powder coating. Gaskets to be ordered separately.
Application
For standard and hostile locations.
Catalog Number
1FR
Color
Gray
Cover Type
Round Receptacle
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
F Series
Type
Device Box Cover
UPC
783936175003
Dimensions
5 in x 10 in x 0.1 in
Gross Weight with Packaging
0.12
Height
0.1 in
Length
5 in
Width
10 in
Carton Quantity
10