2-1/2 in. 90 Degree Liquidtight Connector, Uninsulated
Image of 3430 2-1/2 in. 90 Degree Liquidtight Connector, Uninsulated

2-1/2 in. 90 Degree Liquidtight Connector, Uninsulated

Brand: Raco

Catalog ID: 3430

2-1/2 in. 90 Degree Liquidtight Connector, Uninsulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

LT COND

General

Catalog Number

3430

Conduit Type

Liquidtight

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel/Malleable Iron

UPC

050169034309

Dimensions

Dimensions

3.938 in x 3.938 in x 9.188 in

Height

9.188 in

Length

3.938 in

Trade Size

2-1/2 in

Weight

6.15 lb

Width

3.938 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Yes

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

252