

Brand: Raco
Catalog ID: 1337
Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B). Push-on style.

Catalog Number
1337
Conduit Type
Rigid/IMC
Connector Type
Push-On
Environmental Conditions
Wet Location
Fitting Type
Straps/Clampbacks
Material
Steel
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169013373
Dimensions
4.973 in x 1.253 in x 2.987 in
Height
2.987 in
Length
4.973 in
Trade Size
2-1/2 in
Weight
0.448 lb
Width
1.253 in
Environmental Conditions
Wet Location
Connector Type
Push-On
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
3500