

Brand: Raco
Catalog ID: 2140
To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

Catalog Number
2140
Conduit Type
EMT
Connector Type
Set-Screw
Fitting Type
Connectors
Insulation Type
Uninsulated
Item Type
4D
Material
Steel
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169021408
Dimensions
2.75 in x 3.56 in x 3.5 in
Height
3.5 in
Length
2.75 in
Trade Size
2-1/2 in
Weight
1.391 lb
Width
3.56 in
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Connector Type
Set-Screw
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
1000