
Brand: Raco
Catalog ID: 1410
Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at raceway entrance. May also be used on the threaded box end of a conduit connector to smooth the wire entrance. Made from high-impact polypropylene.

Catalog Number
1410
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Bushings
Insulation Type
Insulated
Material
Polypropylene
UPC
050169014103
Dimensions
0.63 in x 3.25 in x 3.25 in
Height
3.25 in
Length
0.63 in
Trade Size
2-1/2 in
Weight
0.06 lb
Width
3.25 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
4800