

Brand: Raco
Catalog ID: 1197
Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

Catalog Number
1197
Conduit Type
Rigid/IMC
Fitting Type
Locknuts
Material
Steel
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169011973
Dimensions
0.234 in x 2.469 in x 2.469 in
Height
2.469 in
Length
0.234 in
Trade Size
2-1/2 in
Weight
0.122 lb
Width
2.469 in
Carton Quantity
30
Minimum Pack Quantity
30
Pallet Quantity
10080