Image not found
Image not found

2 Foot Clear Polycarbonate Lens for LZ2N

Brand: Killark

Catalog ID: LZ2N2LENS

LZ2N 2' Lens Only

  • Lexan® Clear Lens, impact resistant polycarbonate
  • Housing-one piece fiberglass reinforced polyester, NEMA 4X & IP66 rated.
  • Two 3/4” NTP aluminum hubs - one at each end (includes one 3/4” close-up plug and two 3/4” x 1/2” reducers for maximum user flexibility)
  • Two 1/4”-20 aluminum bushings furnished in top of fixture for threaded rod
  • 2’ and 4’ luminaries
  • Lamp types Linear 17, 28, 32, 40, 44, 54, 60W Long compact 40, 55W (single ended)
  • Electronic ballast standard
  • World voltage (most models) 120 thru 277V, 50/60 Hz

The LZ2N Series Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a non-metallic fiberglass reinforced housing that is suitable for harsh and hazardous environments.

General

Catalog Number

LZ2N2LENS

Material

Polycarbonate

Optic Type

Polycarbonate Lens - Clear

Product Family

Lighting

UPC

783936395449

Electrical Ratings

Voltage Rating

120-277 VAC

Logistics

Carton Quantity

1