
Brand: Raco
Catalog ID: 844
Catalog Number
844
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Number of Gang(s)
2-Gang
Paintable/Stainable
No
Type
Blank Cover
UPC
050169008447
Dimensions
0.063 in x 7.063 in x 4.5 in
Height
4.5 in
Length
0.063 in
Weight
0.726 lb
Width
7.063 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Carton Quantity
5
Minimum Pack Quantity
5
Packaging Type
No Packaging
Pallet Quantity
2940